Product groups

Item description/product images

DescriptionMaterial:FKM.Version:Shore hardness ~ 70, black.Note:O-rings are universally applicable sealing elements for sealing against liquid or gaseous media. They are suitable for static and subordinate dynamic applications. O-rings can be installed for both radial and axial sealing. The sealing effect results from the axial or radial compression of the cross-section during installation. When installed, the pressure of the medium increases the deformation of the O-ring, improving the sealing effect. For optimum sealing, O-rings with the largest possible cord thickness should be selected.

During installation, care must be taken to ensure correct groove size, compression, expansion and/or compaction.

Relative to the O-ring inner diameter, the following should not be exceeded
max. 6% expansion
max. 3% compression.

FKM has very good resistance to ozone, oxygen, ageing and weathering. It offers very good thermal and chemical resistance, as well as low gas permeability, making it suitable for high vacuum applications. It is also flame-resistant and has a low compression set.

Chemically, FKM is highly resistant to mineral, vegetable and animal oils, fuels, many alkalis, acids and solvents. However, it is less resistant to polar solvents, certain alkalis and superheated steam.

The suitability for the respective application must be checked by the user.
Temperature range:-20 °C to +200 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2418 O-ring FKM 147 kB
 Technical information for O-rings 210 kB

Drawings

O-ring FKM

Item selection/filter

Order No.

D1D2CADAcc.PriceOrder
K2418.002571782,571,78 on request
K2418.003501503,51,5 on request
K2418.003681783,681,78 on request
K2418.004481784,481,78 on request
K2418.0050010051 on request
K2418.005281785,281,78 on request
K2418.0060020062 on request
K2418.006071786,071,78 on request
K2418.007651787,651,78 on request
K2418.0080025082,5 on request
K2418.01000150101,5 on request
K2418.01000200102 on request
K2418.01000300103 on request
K2418.0107726210,772,62 on request
K2418.0108217810,821,78 on request
K2418.01200350123,5 on request
K2418.0124217812,421,78 on request
K2418.0153024015,32,4 on request
K2418.0155426215,542,62 on request
K2418.01600200162 on request
K2418.01600300163 on request
K2418.0163024016,32,4 on request
K2418.0171226217,122,62 on request
K2418.01800350183,5 on request
K2418.02000300203 on request
K2418.02000350203,5 on request
K2418.0203517820,351,78 on request
K2418.02200300223 on request
K2418.02200350223,5 on request
K2418.02400350243,5 on request
K2418.02600350263,5 on request
K2418.0298226229,822,62 on request
K2418.0313435331,343,53 on request
K2418.03200500325 on request
K2418.03400500345 on request
K2418.03700500375 on request
K2418.04000500405 on request
K2418.05000500505 on request
K2418.0503935350,393,53 on request
K2418.05200500525 on request
K2418.0567435356,743,53 on request
K2418.06200500625 on request
K2418.06800500685 on request
K2418.0726235372,623,53 on request
K2418.07500500755 on request
K2418.08300500835 on request
K2418.0853235385,323,53 on request
K2418.100005001005 on request
K2418.102005001025 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33