Product groups
Axial joints for tractive forces adjustable, Form B
K1936_B

Axial joints for tractive forces adjustable, Form B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Ball thrust pins trivalent passivated.
Ball seat and nuts electro zinc-plated.
Note:Axial joint suitable for taking up tractive forces. The ball's movement can be controlled or fully locked in position using the clamping nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1936_B Axial joints for tractive forces adjustable, Form B 193 kB

Drawings

Axial joints for tractive forces adjustable, Form B

Item selection/filter

Order No.FormD1D2ALL3EαF
kN
M
Nm
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1936.21006B10M62123,5111220°2,55,212,4 on request
K1936.21308B13M82629,5131424°58,813,2 on request
K1936.21610B16M103536161628°7,514,516,4 on request
K1936.21612B16M123536161628°7,514,516,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33