Product groups
Handwheels disc without grip
K0165

Handwheels disc without grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoset PF 31.
Hub nickel-plated steel or bright 1.4305 stainless steel.

Version:High-gloss polished.On request:Other reamed hole sizes.Drawing reference:
Form D: pilot hole
Form E: reamed hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0165 Handwheels disc without grip 155 kB

Drawings (total overview)

Handwheels disc without grip

Disc handwheels without grip, steel bush, Form D, pre-drilled

More information

Drawings

Disc handwheels without grip, steel bush, Form D, pre-drilled

Item selection/filter

Order No.Version 1FormD1D2D3D4D8HH2L1L2L3StatusCADAcc.PriceOrder
K0165.0100X06pre-drilledD100622202912829,51939expiring  on request
K0165.0125X08pre-drilledD1258262134158342446expiring  on request
K0165.0140X08pre-drilledD140830253916838,52752expiring  on request
K0165.0160X10pre-drilledD1601033304320841,330,157expiring  on request

Disc handwheels without grip, steel bush, Form E, with reamed hole

More information

Drawings

Disc handwheels without grip, steel bush, Form E, with reamed hole

Item selection/filter

Order No.

Version 1FormD1D2D3D4D8H2L1L2L3StatusCADAcc.PriceOrder
K0165.1100X10reamed holeE10010H8222029829,51939expiring  on request
K0165.1125X12reamed holeE12512H82621348342446expiring  on request
K0165.1140X14reamed holeE14014H8302539838,52752expiring  on request
K0165.1160X16reamed holeE16016H8333043841,330,157expiring  on request
K0165.1160X18reamed holeE16018H8333043841,330,157expiring  on request

Disc handwheels without grip, stainless steel bush, Form D, pre-drilled

More information

Drawings

Disc handwheels without grip, stainless steel bush, Form D, pre-drilled

Item selection/filter

Order No.Version 1FormD1D2D3D4D8HH2L1L2L3StatusCADAcc.PriceOrder
K0165.2100X06pre-drilledD100622202912829,51939expiring  on request
K0165.2125X08pre-drilledD1258262134158342446expiring  on request
K0165.2140X08pre-drilledD140830253916838,52752expiring  on request
K0165.2160X10pre-drilledD1601033304320841,330,157expiring  on request

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole

More information

Drawings

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33