Product groups
Handwheels disc with revolving grip
K0164

Handwheels disc with revolving grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Thermoset PF 31, black.
Hubs and steel parts of grip nickel-plated steel or bright 1.4305 stainless steel.

Version:High-gloss polished.Note:The handwheel is supplied with the grip loose. On request:Other reamed hole sizes.Drawing reference:
Form D: pilot hole
Form E: reamed hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0164 Handwheels disc with revolving grip 157 kB

Drawings (total overview)

Handwheels disc with revolving grip

Disc handwheels with revolving grip, Form D, pre-drilled

More information

Drawings

Disc handwheels with revolving grip, Form D, pre-drilled

Item selection/filter

Disc handwheels with revolving grip, Form E, with reamed hole

More information

Drawings

Disc handwheels with revolving grip, Form E, with reamed hole

Item selection/filter

Order No.

FormForm definitionSteel parts materialD1D2D3D4D6D7D8H1H2L1L2L3L4StatusCADAcc.PriceOrder
K0164.1100X10Ewith reamed holesteel10010H8222079M6299829,5193954,7expiring  on request

Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled

More information

Drawings

Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled

Item selection/filter

Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole

More information

Drawings

Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33