Product groups
Star grips DIN 6336, grey cast iron, Form B, drilled through
K0151_B

Star grips DIN 6336, grey cast iron, Form B, drilled through

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0151_B Star grips DIN 6336, grey cast iron, Form B, drilled through 190 kB

Drawings

Star grips DIN 6336, grey cast iron, Form B, drilled through

Item selection/filter

Order No.

FormSurface finish
body
DD1D2HCADAcc.PriceOrder
K0151.206Btumbled6321220 on request
K0151.208Btumbled8401425 on request
K0151.210Btumbled10501832 on request
K0151.212Btumbled12632040 on request
K0151.216Btumbled16802550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33