Product groups
Tension levers flat internal thread, stainless steel, 15°
K0129_15

Tension levers flat internal thread, stainless steel, 15°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0129_15 Tension levers flat internal thread, stainless steel, 15° 128 kB

Drawings

Tension levers flat internal thread, stainless steel, 15°

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0129.108215°M8181001513,533251019212232926 on request
K0129.210215°M1021127151941301222213,5263830 on request
K0129.212215°M1221127151941301222213,5263830 on request
K0129.316215°M1627145152345371428217334836 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33