Product groups
Clamping levers with internal thread and protective cap, steel parts stainless steel, matt textured
K0123_STM

Clamping levers with internal thread and protective cap, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_STM Clamping levers with protective cap and internal thread, steel parts stainless steel, matt textured 194 kB

Drawings

Clamping levers with internal thread and protective cap, steel parts stainless steel, matt textured

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.9206181jet black RAL 9005textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206182orange RAL 2004textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206183colza yellow RAL 1021textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206184traffic red RAL 3020textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206185signal green RAL 6032textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206186traffic blue RAL 5017textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206187light grey RAL 7035textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9206188window grey RAL 7040textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.9208181jet black RAL 9005textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208182orange RAL 2004textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208183colza yellow RAL 1021textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208184traffic red RAL 3020textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208185signal green RAL 6032textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208186traffic blue RAL 5017textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208187light grey RAL 7035textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9208188window grey RAL 7040textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.9308181jet black RAL 9005textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308182orange RAL 2004textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308183colza yellow RAL 1021textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308184traffic red RAL 3020textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308185signal green RAL 6032textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308186traffic blue RAL 5017textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308187light grey RAL 7035textured matt3M81416212241,5102454,558,580911122 on request
K0123.9308188window grey RAL 7040textured matt3M81416212241,5102454,558,580911122 on request
K0123.9310181jet black RAL 9005textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310182orange RAL 2004textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310183colza yellow RAL 1021textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310184traffic red RAL 3020textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310185signal green RAL 6032textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310186traffic blue RAL 5017textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310187light grey RAL 7035textured matt3M101416212241,5102454,558,580911122 on request
K0123.9310188window grey RAL 7040textured matt3M101416212241,5102454,558,580911122 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33