Product groups
Clamping screw with clamping ring for flexible clamping bolt, Form A
K2069_A

Clamping screw with clamping ring for flexible clamping bolt,...

go back

Item description/product images

DescriptionMaterial:Screw steel.
Clamping ring brass.
Version:Screw black oxidised.
Clamping ring bright.
Note:The clamping screw with clamping ring is screwed into the clamping bolt from above. They clamp the workpiece securely and effectively. A soft, replaceable brass clamping ring prevents damage or scratches to the workpiece.

Form A: Standard screw with minimised interference contour due to very flat screw head.

Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2069_A Clamping screw with clamping ring for flexible clamping bolt, Form A 177 kB

Drawings

Clamping screw with clamping ring for flexible clamping bolt, Form A

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
K2069.1Astandard on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33