Product groups
Rubber buffers type E
K0573

Rubber buffers type E cylindrical with internal thread

go back

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0573 Rubber buffers type E cylindrical with internal thread 200 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers type E cylindrical with internal thread

Item selection/filter

Order No.D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0573.0080085588M338844 on request
K0573.015012551512M44165182 on request
K0573.015015551515M44100130 on request
K0573.015020551520M4475113 on request
K0573.020015552015M66145246 on request
K0573.020020552020M6694216 on request
K0573.020025552025M6665169 on request
K0573.025015552515M66270540 on request
K0573.025025552525M66105315 on request
K0573.025030552530M6685281 on request
K0573.025040552540M6675300 on request
K0573.030015553015M88545491 on request
K0573.030025553025M88160416 on request
K0573.030030553030M88125425 on request
K0573.030040553040M8885315 on request
K0573.040020554020M88550660 on request
K0573.040025554025M885001000 on request
K0573.040030554030M88300870 on request
K0573.040040554040M882601040 on request
K0573.050020555020M1010860860 on request
K0573.050025555025M10107001400 on request
K0573.050030555030M10104501575 on request
K0573.050040555040M10103501400 on request
K0573.050050555050M1010170850 on request
K0573.060030556030M10107001400 on request
K0573.060040556040M10104001600 on request
K0573.060050556050M10102401200 on request
K0573.070042557042M10105202600 on request
K0573.070045557045M10106803060 on request
K0573.075025557525M121212111816 on request
K0573.075030557530M121210902289 on request
K0573.075040557540M12125002000 on request
K0573.075050557550M12125502750 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33