Product groups
Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey
K1321

Rubber buffers stainless steel type B cylindrical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:Rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1321 Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey 200 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey

Item selection/filter

Order No.

Main
material
Component
colour
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K1321.00800855stainless steelgrey88M3633517 on request
K1321.01001055stainless steelgrey1010M41047575 on request
K1321.01001555stainless steelgrey1015M41045060 on request
K1321.01501055stainless steelgrey1510M4104130130 on request
K1321.01501555stainless steelgrey1515M4104100120 on request
K1321.02001555stainless steelgrey2015M6185325390 on request
K1321.02002055stainless steelgrey2020M6185130260 on request
K1321.02002555stainless steelgrey2025M618595210 on request
K1321.02501555stainless steelgrey2515M6185333399 on request
K1321.02502055stainless steelgrey2520M6185195410 on request
K1321.02502555stainless steelgrey2525M6185117257 on request
K1321.02503055stainless steelgrey2530M6185100300 on request
K1321.03001555stainless steelgrey3015M8237590708 on request
K1321.03002055stainless steelgrey3020M8237280560 on request
K1321.03002555stainless steelgrey3025M8237180396 on request
K1321.03003055stainless steelgrey3030M8237168504 on request
K1321.03004055stainless steelgrey3040M823788308 on request
K1321.04002055stainless steelgrey4020M8237700840 on request
K1321.04003055stainless steelgrey4030M8237273820 on request
K1321.04004055stainless steelgrey4040M8237189660 on request
K1321.05002055stainless steelgrey5020M1028814712500 on request
K1321.05002555stainless steelgrey5025M102886301386 on request
K1321.05003055stainless steelgrey5030M102885451635 on request
K1321.05004055stainless steelgrey5040M102883101116 on request
K1321.05005055stainless steelgrey5050M10288180900 on request
K1321.06004055stainless steelgrey6040M102885001750 on request
K1321.07004555stainless steelgrey7045M102886002400 on request
K1321.07502555stainless steelgrey7525M12371024403660 on request
K1321.07504055stainless steelgrey7540M1237107002450 on request
K1321.07505055stainless steelgrey7550M1237105202600 on request
K1321.07505555stainless steelgrey7555M1237103962178 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33