Product groups
Face pin spanner, adjustable
K2181

Face pin spanner, adjustable

go back

Item description/product images

DescriptionMaterial:Face pin spanner, pins steelVersion:Face pin spanner electro zinc-plated.
Pins black oxidised.
Note:Installation tool for screwing in the round brass oil sight glasses K2180.
D3 refers to the dimension D3 on the round brass oil sight glasses.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2181 Face pin spanner, adjustable 166 kB

Drawings

Face pin spanner, adjustable

Item selection/filter

Order No.

DLD3CADAcc.PriceOrder
K2181.021,91782,6 on request
K2181.032,91783,2 on request
K2181.043,91784,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33