Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Assembly:Observe the assembly aid dimension X in the workpiece.Drawing reference:
Chamfer for counterpart Xmin. x 45°
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0772 Locking pins, steel with axial lock 157 kB

Drawings

Locking pins with axial lock

Item selection/filter

Order No.DD1D2LL1L2L3L5XShearing force
double shear
max.kN
CADAcc.PriceOrder
K0772.12060101262,1106197,4161,112 on request
K0772.12060121262,1126217,4181,112 on request
K0772.12060161262,1166257,4221,112 on request
K0772.12060201262,1206297,4261,112 on request
K0772.16080121682,1126229,4181,122 on request
K0772.16080161682,1166269,4221,122 on request
K0772.16080201682,1206309,4261,122 on request
K0772.16080251682,1256359,4311,122 on request
K0772.201001220102,81282411,8201,235 on request
K0772.201001620102,81682811,8241,235 on request
K0772.201002020102,82083211,8281,235 on request
K0772.201002520102,82583711,8331,235 on request
K0772.241201624122,81682913,8241,251 on request
K0772.241202024122,82083313,8281,251 on request
K0772.241202524122,82583813,8331,251 on request
K0772.241203024122,83084313,8381,251 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33