Product groups

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:The setscrew is a replacement part for the indexing plungers with remote actuation K1502.Accessory:Wire cable with ball K2023.
Traction sleeve with inner tube K2024.
End sleeve K2025.
Screw nipple K2027.
Hex nut K0700.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2026 Setscrews 152 kB

Drawings

Setscrews

Item selection/filter

Overview of items (compressed)
Order No.Main
material
Surface finish
body
DD1

D2LL1L2SWCADAcc.PriceOrder
K2026.0306X24brassnickel-platedM67334248,58 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33