Product groups
Scale tape, steel self-adhesive
K1301

Scale tape, steel self-adhesive

go back

Item description/product images

DescriptionMaterial:Steel.Version:Painted white.Note:Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application:The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1301 Scale tape, steel self-adhesive 234 kB

Drawings

Scale tape, steel self-adhesive
Scale tape, steel self-adhesive

Item selection/filter

Order No.Version 1FormZero pointDivisionGraduationsB

HLCADAcc.PriceOrder
K1301.00021010X0300horizontalAleft1 mmboth sides100,5300 on request
K1301.00021010X0500horizontalAleft1 mmboth sides100,5500 on request
K1301.00021010X1000horizontalAleft1 mmboth sides100,51000 on request
K1301.00021010X2000horizontalAleft1 mmboth sides100,52000 on request
K1301.00021010X3000horizontalAleft1 mmboth sides100,53000 on request
K1301.00021010X5000horizontalAleft1 mmboth sides100,55000 on request
K1301.00021010X6000horizontalAleft1 mmboth sides100,56000 on request
K1301.00021013X0300horizontalAleft1 mmboth sides130,5300 on request
K1301.00021013X0500horizontalAleft1 mmboth sides130,5500 on request
K1301.00021013X1000horizontalAleft1 mmboth sides130,51000 on request
K1301.00021013X2000horizontalAleft1 mmboth sides130,52000 on request
K1301.00021013X3000horizontalAleft1 mmboth sides130,53000 on request
K1301.00021013X5000horizontalAleft1 mmboth sides130,55000 on request
K1301.00021013X6000horizontalAleft1 mmboth sides130,56000 on request
K1301.00221010X0300horizontalBright1 mmboth sides100,5300 on request
K1301.00221010X0500horizontalBright1 mmboth sides100,5500 on request
K1301.00221010X1000horizontalBright1 mmboth sides100,51000 on request
K1301.00221010X2000horizontalBright1 mmboth sides100,52000 on request
K1301.00221010X3000horizontalBright1 mmboth sides100,53000 on request
K1301.00221010X5000horizontalBright1 mmboth sides100,55000 on request
K1301.00221010X6000horizontalBright1 mmboth sides100,56000 on request
K1301.00221013X0300horizontalBright1 mmboth sides130,5300 on request
K1301.00221013X0500horizontalBright1 mmboth sides130,5500 on request
K1301.00221013X1000horizontalBright1 mmboth sides130,51000 on request
K1301.00221013X2000horizontalBright1 mmboth sides130,52000 on request
K1301.00221013X3000horizontalBright1 mmboth sides130,53000 on request
K1301.00221013X5000horizontalBright1 mmboth sides130,55000 on request
K1301.00221013X6000horizontalBright1 mmboth sides130,56000 on request
K1301.00121013X0800horizontalCcentre1 mmboth sides130,5800 on request
K1301.00121013X2000horizontalCcentre1 mmboth sides130,52000 on request
K1301.00121013X2500horizontalCcentre1 mmboth sides130,52500 on request
K1301.00121013X8000horizontalCcentre1 mmboth sides130,58000 on request
K1301.01021013X1000verticalDtop1 mmboth sides130,51000 on request
K1301.01021013X2000verticalDtop1 mmboth sides130,52000 on request
K1301.01021013X3000verticalDtop1 mmboth sides130,53000 on request
K1301.01021013X5000verticalDtop1 mmboth sides130,55000 on request
K1301.01221013X1000verticalEbottom1 mmboth sides130,51000 on request
K1301.01221013X2000verticalEbottom1 mmboth sides130,52000 on request
K1301.01221013X3000verticalEbottom1 mmboth sides130,53000 on request
K1301.01221013X5000verticalEbottom1 mmboth sides130,55000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33