Product groups
Magnets shallow pot with through hole NdFeB, with rubber protective jacket
K0565

Magnets shallow pot with through hole NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Shallow pot magnets, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0565 Magnets shallow pot with through hole NdFeB, with rubber protective jacket 113 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot with through hole NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD1D2HTMagnetic
force
N
CADAcc.PriceOrder
K0565.01228,2463,535 on request
K0565.02319663,575 on request
K0565.034312,87,564,285 on request
K0565.045725,387,63,3175 on request
K0565.0566225,58,53,2210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33