Product groups

Item description/product images

DescriptionMaterial:Free-cutting steel.
Elastic ring polyamide (max. 100 °C).
Version:Electro zinc-plated.Note:Elastic lock slotted nuts have enormous cost advantages. They do not need lock washers with folding tabs and so the expensive milling of a slot is not required.
The polyamide ring is resistant to petrol and oil.
Elastic lock slotted nuts can be used several times. They withstand the strongest vibrations and oscillations irrespective of the tightening torque and are therefore useful as adjustment nuts.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1918 Slotted nuts with elastic lock 178 kB

Drawings

Slotted nuts with elastic lock

Item selection/filter

Order No.D1

D2D3HH2H1TOCADAcc.PriceOrder
K1918.10M10x118157,60,54,41,53 on request
K1918.12M12x1,521189,20,55,71,53 on request
K1918.14M14x1,5242110,70,561,54 on request
K1918.16M16x1,5282410,70,5624 on request
K1918.18M18x1,5282410,70,57,324 on request
K1918.20M20x1,532279,60,562,54 on request
K1918.22M22x1,5383312,70,572,55 on request
K1918.24M24x1,5383310,70,56,22,55 on request
K1918.28M28x1,5443811,20,56,935 on request
K1918.30M30x1,54438110,56,535 on request
K1918.32M32x1,5504411,20,56,635 on request
K1918.35M35x1,55044110,5735 on request
K1918.38M38x1,5534712,20,56,635 on request
K1918.40M40x1,55650120,5736 on request
K1918.42M42x1,5625515,20,510,63,56 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33