Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Slot key electro zinc-plated.
Screw electro zinc-plated, black.
Note:Consists of two DIN 7991 countersunk screws and two slot nuts.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1044 Fastening sets for straps and angles 143 kB

Drawings

Fastening sets for straps and angles

Item selection/filter

Order No.Version 1Version 2Slot
width
D

LCADAcc.PriceOrder
K1044.06type Islot key with step6M610 on request
K1044.08type Islot key with step8M814 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33