Product groups
Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed
K0043

Latches, steel or stainless steel, with spring clip for up to...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Order catch plates separately.Accessory:Catch plate K0043.Drawing reference:
1) Hole arrangement for mounting with catch plate
2) Hole arrangement for mounting without catch plate

S = contact edge
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0043 Latches with spring clip 180 kB

Drawings

Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed

Item selection/filter

Order No.Main
material
Retaining
force
F1 N
CADAcc.PriceOrder
K0043.1430701steel500 on request
K0043.1430702stainless steel500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33