Product groups
Clevis tang, steel or stainless steel
K1460

Clevis tang, steel or stainless steel

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated. Stainless steel bright.Note:The clevis tang can be combined with a DIN 71752 clevis. These items are mainly used when connections are required to compensate for a directional shift in one direction.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1460_Datasheet_32764_Clevis_tang_steel--en 301 kB

Drawings

Clevis tang, steel or stainless steel

Item selection/filter

Order No.Main
material
A

A1BD1D2FGL1L2L3L4CADAcc.PriceOrder
K1460.0406steel8844M40,562116610 on request
K1460.0507steel101055M50,57,52620812,5 on request
K1460.0609steel121266M60,5931241115 on request
K1460.0812steel161688M80,51242321420 on request
K1460.1015steel20201010M100,51552401825 on request
K1460.1218steel24241212M120,51862482230 on request
K1460.1421steel27271414M1412172562535 on request
K1460.1624steel32321616M1612483643040 on request
K1460.2030steel40402020M20130105803850 on request
K1460.10406stainless steel A28844M40,562116610 on request
K1460.10507stainless steel A2101055M50,57,52620812,5 on request
K1460.10609stainless steel A2121266M60,5931241115 on request
K1460.10812stainless steel A2161688M80,51242321420 on request
K1460.11015stainless steel A220201010M100,51552401825 on request
K1460.11218stainless steel A224241212M120,51862482230 on request
K1460.11421stainless steel A227271414M1412172562535 on request
K1460.11624stainless steel A232321616M1612483643040 on request
K1460.12030stainless steel A240402020M20130105803850 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33