Product groups
Ball seats for ball jointsDIN 71805
K0712

Ball seats for ball joints DIN 71805

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Trivalent passivated.Note:The ball seats are spare parts for DIN 71802 ball joints. See circlips for ball seats for suitable clips for Form B.On request:Stainless steel ball seats.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0712 Ball seats for ball jointsDIN 71805 161 kB

Drawings (total overview)

Ball seats for ball jointsDIN 71805

Item selection/filter

Order No.

FormD1D2D3AECADAcc.PriceOrder
K0712.0805A8M582210,2 on request
K0712.1006A10M6102511,5 on request
K0712.1308A13M8133014 on request
K0712.1610A16M10163515,5 on request
K0712.1612A16M12163515,5 on request
K0712.1914A19M14x1,5224521,5 on request
K0712.1916A19M16224521,5 on request
K0712.080351B8M3,58188 on request
K0712.08051B8M582210,2  on request
K0712.10061B10M6102511,5  on request
K0712.13081B13M8133014  on request
K0712.16101B16M10163515,5  on request
K0712.16121B16M12163515,5  on request
K0712.19141B19M14x1,5224521,5  on request
K0712.19161B19M16224521,5  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33