Product groups
Clamping screw for automation capable pull clamps
K2210

Clamping screw for automation capable pull clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Accessory:K2209 Automation capable pull clamps.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2210 Clamping screw for automation capable pull clamps 271 kB

Drawings

Clamping screw for automation capable pull clamps

Item selection/filter

Order No.D

D1D2D3D4LL1L2L3SWCADAcc.PriceOrder
K2210.1001825M10101821183031319 on request
K2210.1202125M12101821213031319 on request
K2210.1602825M16101821283031319 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33