Product groups
Clamp straps with force sensor
K1824

Clamp straps with force sensor

go back

Item description/product images

DescriptionProduct description:Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.

If the clamp strap is connected to the Bluetooth module K1831 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway K1494.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.

The power supply for the clamp strap is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material:QT steel.
Plug housing steel.
Version:Hardened and black oxidised. Hardness 36–40 HRC.Note:The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint.
If the clamp strap is equipped with an universal transmitter, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the universal transmitter, which can be replaced if necessary without reconfiguration.
The Universal transmitter K1831 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
Technical data:See Downloads, Technical Information.Application:The clamping process can be controlled with the aid of these clamp straps.
Tolerance: ±10 % of setpoint.
Temperature range:0 °C to +65 °C.Accessory:Universal transmitter K1831.
Gateway K1494.
Safety:Clamp straps with force sensor are not suitable for the protection of personnel.Drawing reference:
1) Force sensor
2) USB type C
3) Preferred clamping area
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1824 Clamp straps with force sensor 235 kB
 Technical information for clamp straps with force sensor 22,6 kB

Drawings

Clamp straps with force sensor

Item selection/filter

Order No.B

DHLL1L2L3L4for
screw
F
max. kN
CADAcc.PriceOrder
K1824.103011208036201610M1015 on request
K1824.1232142010045252010M12/M1430 on request
K1824.1640182512557322514M16/M1840 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33