Product groups
UNILOCK protective plugs for clamping module
K1010

UNILOCK protective plugs for clamping module

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Accessory:Cover for clamping module D=99, D=138 and D=176.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1010 UNILOCK protective plug for clamping module 198 kB

Drawings

UNILOCK protective plugs for clamping module

Item selection/filter

Order No.D

HCADAcc.PriceOrder
K1010.0999943,8 on request
K1010.13813843,8 on request
K1010.17617643,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33