Product groups
UNILOCK 5-axis reducer adapter system size 80 mm
K0966

UNILOCK 5-axis reducer adapter system size 80 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:One-piece.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis reducer adaptors are suitable for clamping and positioning workpieces.
The workpiece is positioned and screwed to the reducer adapter using the UNILOCK shoulder screw for workpiece fastening.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0966 UNILOCK 5-axis reducer adapter size 80 mm 126 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis reducer adapter system size 80 mm

Item selection/filter

Order No.

D1D2D3HH1CADAcc.PriceOrder
K0966.50116111640215020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33