Product groups
Protective plugs aluminium
K0862

Protective plugs aluminium

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Aluminium.Version:Bright.Note:Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Advantages:The sealing washers (Form B and C) prevent coolant getting into the grid holes.On request:Different colours for differentiation on base units with grid holes.Drawing reference:
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0862 Protective plugs aluminium 245 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings (total overview)

Protective plugs aluminium

Protective plugs aluminium, Form A, with hex socket, without O-ring

More information

Drawings

Protective plugs aluminium, Form A, with hex socket, without O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1SWCADAcc.PriceOrder
K0862.1000815Awith hexagon socketwithout O-ring12,611,9M8157,54 on request
K0862.1001221Awith hexagon socketwithout O-ring1311,9M122111,54 on request
K0862.1001626Awith hexagon socketwithout O-ring1715,9M1626155 on request
K0862.1002035Awith hexagon socketwithout O-ring2119,9M2035195 on request

Protective plugs aluminium, Form B, with hex socket, with O-ring

More information

Drawings

Protective plugs aluminium, Form B, with hex socket, with O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1SWCADAcc.PriceOrder
K0862.2100815Bwith hexagon socketwith o-ring12,611,9M8157,54 on request
K0862.2101221Bwith hexagon socketwith o-ring1311,9M122111,54 on request
K0862.2101626Bwith hexagon socketwith o-ring1715,9M1626155 on request
K0862.2102035Bwith hexagon socketwith o-ring2119,9M2035195 on request

Protective plugs aluminium, Form C, with slot, with O-ring

More information

Drawings

Protective plugs aluminium, Form C, with slot, with O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1NCADAcc.PriceOrder
K0862.3110815Cwith slotwith o-ring11,911,9M8157,52 on request
K0862.3111221Cwith slotwith o-ring11,911,9M122111,52 on request
K0862.3111626Cwith slotwith o-ring15,915,9M1626152 on request
K0862.3112035Cwith slotwith o-ring19,919,9M2035192 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33