Product groups
Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel - inch
K0647 inch

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.

The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0647 inch Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel - inch 192 kB

Drawings

Cam levers, stainless steel, adjustable  with external thread, thrust washer and stud stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0647.75410ADX10electropolished6-3212613,811,5913,52227,51010,550 on request
K0647.75410ADX15electropolished6-3212613,811,5913,52227,51510,550 on request
K0647.75410ADX30electropolished6-3212613,811,5913,52227,53010,550 on request
K0647.85410ADX10electropolished6-3212614,411,5913,52833,51010,645 on request
K0647.85410ADX15electropolished6-3212614,411,5913,52833,51510,645 on request
K0647.85410ADX30electropolished6-3212614,411,5913,52833,53010,645 on request
K0647.95410ADX10electropolished6-3212614,411,5913,536,241,71011,590 on request
K0647.95410ADX15electropolished6-3212614,411,5913,536,241,71511,590 on request
K0647.95410ADX30electropolished6-3212614,411,5913,536,241,73011,590 on request
K0647.75410AEX10electropolished8-3212613,811,5913,52227,51010,550 on request
K0647.75410AEX15electropolished8-3212613,811,5913,52227,51510,550 on request
K0647.75410AEX30electropolished8-3212613,811,5913,52227,53010,550 on request
K0647.85410AEX10electropolished8-3212614,411,5913,52833,51010,645 on request
K0647.85410AEX15electropolished8-3212614,411,5913,52833,51510,645 on request
K0647.85410AEX30electropolished8-3212614,411,5913,52833,53010,645 on request
K0647.95410AEX10electropolished8-3212614,411,5913,536,241,71011,590 on request
K0647.95410AEX15electropolished8-3212614,411,5913,536,241,71511,590 on request
K0647.95410AEX30electropolished8-3212614,411,5913,536,241,73011,590 on request
K0647.05410AEX15electropolished8-3215,48181311,417,252,359,11512,5100 on request
K0647.05410AEX20electropolished8-3215,48181311,417,252,359,12012,5100 on request
K0647.05410AEX30electropolished8-3215,48181311,417,252,359,13012,5100 on request
K0647.05410A0X20electropolished10-2415,48181311,417,252,359,12012,5100 on request
K0647.05410A0X30electropolished10-2415,48181311,417,252,359,13012,5100 on request
K0647.05410A0X40electropolished10-2415,48181311,417,252,359,14012,5100 on request
K0647.05410A0X50electropolished10-2415,48181311,417,252,359,15012,5100 on request
K0647.05410A1X20electropolished10-3215,48181311,417,252,359,12012,5100 on request
K0647.05410A1X30electropolished10-3215,48181311,417,252,359,13012,5100 on request
K0647.05410A1X40electropolished10-3215,48181311,417,252,359,14012,5100 on request
K0647.05410A1X50electropolished10-3215,48181311,417,252,359,15012,5100 on request
K0647.15410A1X20electropolished10-3218921,51514,72270,479,2201,24120 on request
K0647.15410A1X30electropolished10-3218921,51514,72270,479,2301,24120 on request
K0647.15410A1X40electropolished10-3218921,51514,72270,479,2401,24120 on request
K0647.15410A1X50electropolished10-3218921,51514,72270,479,2501,24120 on request
K0647.15410A2X20electropolished1/4-2018921,51514,72270,479,2201,24120 on request
K0647.15410A2X30electropolished1/4-2018921,51514,72270,479,2301,24120 on request
K0647.15410A2X40electropolished1/4-2018921,51514,72270,479,2401,24120 on request
K0647.15410A2X50electropolished1/4-2018921,51514,72270,479,2501,24120 on request
K0647.25410A3X25electropolished5/16-18271133,32418,328,896108251,58350 on request
K0647.25410A3X30electropolished5/16-18271133,32418,328,896108301,58350 on request
K0647.25410A3X40electropolished5/16-18271133,32418,328,896108401,58350 on request
K0647.25410A3X50electropolished5/16-18271133,32418,328,896108501,58350 on request
K0647.25410A4X25electropolished3/8-16271133,32418,328,896108251,58350 on request
K0647.25410A4X30electropolished3/8-16271133,32418,328,896108301,58350 on request
K0647.25410A4X40electropolished3/8-16271133,32418,328,896108401,58350 on request
K0647.25410A4X50electropolished3/8-16271133,32418,328,896108501,58350 on request
K0647.75413ADX10blasted6-3212613,811,5913,52227,51010,550 on request
K0647.75413ADX15blasted6-3212613,811,5913,52227,51510,550 on request
K0647.75413ADX30blasted6-3212613,811,5913,52227,53010,550 on request
K0647.85413ADX10blasted6-3212614,411,5913,52833,51010,645 on request
K0647.85413ADX15blasted6-3212614,411,5913,52833,51510,645 on request
K0647.85413ADX30blasted6-3212614,411,5913,52833,53010,645 on request
K0647.95413ADX10blasted6-3212614,411,5913,536,241,71011,590 on request
K0647.95413ADX15blasted6-3212614,411,5913,536,241,71511,590 on request
K0647.95413ADX30blasted6-3212614,411,5913,536,241,73011,590 on request
K0647.75413AEX10blasted8-3212613,811,5913,52227,51010,550 on request
K0647.75413AEX15blasted8-3212613,811,5913,52227,51510,550 on request
K0647.75413AEX30blasted8-3212613,811,5913,52227,53010,550 on request
K0647.85413AEX10blasted8-3212614,411,5913,52833,51010,645 on request
K0647.85413AEX15blasted8-3212614,411,5913,52833,51510,645 on request
K0647.85413AEX30blasted8-3212614,411,5913,52833,53010,645 on request
K0647.95413AEX10blasted8-3212614,411,5913,536,241,71011,590 on request
K0647.95413AEX15blasted8-3212614,411,5913,536,241,71511,590 on request
K0647.95413AEX30blasted8-3212614,411,5913,536,241,73011,590 on request
K0647.05413AEX15blasted8-3215,48181311,417,252,359,11512,5100 on request
K0647.05413AEX20blasted8-3215,48181311,417,252,359,12012,5100 on request
K0647.05413AEX30blasted8-3215,48181311,417,252,359,13012,5100 on request
K0647.05413A0X20blasted10-2415,48181311,417,252,359,12012,5100 on request
K0647.05413A0X30blasted10-2415,48181311,417,252,359,13012,5100 on request
K0647.05413A0X40blasted10-2415,48181311,417,252,359,14012,5100 on request
K0647.05413A0X50blasted10-2415,48181311,417,252,359,15012,5100 on request
K0647.05413A1X20blasted10-3215,48181311,417,252,359,12012,5100 on request
K0647.05413A1X30blasted10-3215,48181311,417,252,359,13012,5100 on request
K0647.05413A1X40blasted10-3215,48181311,417,252,359,14012,5100 on request
K0647.05413A1X50blasted10-3215,48181311,417,252,359,15012,5100 on request
K0647.15413A1X20blasted10-3218921,51514,72270,479,2201,24120 on request
K0647.15413A1X30blasted10-3218921,51514,72270,479,2301,24120 on request
K0647.15413A1X40blasted10-3218921,51514,72270,479,2401,24120 on request
K0647.15413A1X50blasted10-3218921,51514,72270,479,2501,24120 on request
K0647.15413A2X20blasted1/4-2018921,51514,72270,479,2201,24120 on request
K0647.15413A2X30blasted1/4-2018921,51514,72270,479,2301,24120 on request
K0647.15413A2X40blasted1/4-2018921,51514,72270,479,2401,24120 on request
K0647.15413A2X50blasted1/4-2018921,51514,72270,479,2501,24120 on request
K0647.25413A3X25blasted5/16-18271133,32418,328,896108251,58350 on request
K0647.25413A3X30blasted5/16-18271133,32418,328,896108301,58350 on request
K0647.25413A3X40blasted5/16-18271133,32418,328,896108401,58350 on request
K0647.25413A3X50blasted5/16-18271133,32418,328,896108501,58350 on request
K0647.25413A4X25blasted3/8-16271133,32418,328,896108251,58350 on request
K0647.25413A4X30blasted3/8-16271133,32418,328,896108301,58350 on request
K0647.25413A4X40blasted3/8-16271133,32418,328,896108401,58350 on request
K0647.25413A4X50blasted3/8-16271133,32418,328,896108501,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33