Product groups
T-grip, stainless steel with external thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
K1515

T-grip, stainless steel with external thread for Hygienic USIT®...

go back

Item description/product images

DescriptionProduct description:

The complete surface is polished to a high gloss with a surface finish of Ra 0.8 µm. This means that dirt and impurities can hardly adhere. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the fastening point. The shaft of the T-grip is specially designed to suit this seal. A cavity-free seal of the fastening point is created, which satisfies hygienic regulations.

Material:

Stainless steel 1.4404.

Version:High-gloss polished.On request:Other screw lengths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1515_Datasheet_32851_T-grips_with_internal_thread_in_stainless_steel_for_Hygienic_USIT_sealing_and_shim_washer_Freudenberg_Process_Seals--en 173 kB
 Technical information Hygienic USIT ® 323 kB

Drawings

T-grip, stainless steel with external thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer

Item selection/filter

Order No.D

LABD3HH1CADAcc.PriceOrder
K1515.5505X10M51055,212,311,6532,921 on request
K1515.5505X20M52055,212,311,6532,921 on request
K1515.5505X30M53055,212,311,6532,921 on request
K1515.5505X40M54055,212,311,6532,921 on request
K1515.6506X10M61065,314143722,7 on request
K1515.6506X20M62065,314143722,7 on request
K1515.6506X30M63065,314143722,7 on request
K1515.6506X40M64065,314143722,7 on request
K1515.7508X20M82075,317,717,841,224,9 on request
K1515.7508X30M83075,317,717,841,224,9 on request
K1515.7508X40M84075,317,717,841,224,9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33