Product groups
Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud - inch
K0645_AG inch

Cam levers, stainless steel, with external thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 (AISI 303 equivalent) stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_AG inch Cam levers with external thread, stainless steel, inch 205 kB

Drawings

Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.95120ADX10electropolished6-3212614,411,591336,241,71011,590 on request
K0645.95120ADX15electropolished6-3212614,411,591336,241,71511,590 on request
K0645.95120ADX30electropolished6-3212614,411,591336,241,73011,590 on request
K0645.95120AEX10electropolished8-3212614,411,591336,241,71011,590 on request
K0645.95120AEX15electropolished8-3212614,411,591336,241,71511,590 on request
K0645.95120AEX30electropolished8-3212614,411,591336,241,73011,590 on request
K0645.05120AEX15electropolished8-3215,48181311,21752,359,11512,5100 on request
K0645.05120AEX20electropolished8-3215,48181311,21752,359,12012,5100 on request
K0645.05120AEX30electropolished8-3215,48181311,21752,359,13012,5100 on request
K0645.05120A0X20electropolished10-2415,48181311,21752,359,12012,5100 on request
K0645.05120A0X30electropolished10-2415,48181311,21752,359,13012,5100 on request
K0645.05120A0X40electropolished10-2415,48181311,21752,359,14012,5100 on request
K0645.05120A0X50electropolished10-2415,48181311,21752,359,15012,5100 on request
K0645.05120A1X20electropolished10-3215,48181311,21752,359,12012,5100 on request
K0645.05120A1X30electropolished10-3215,48181311,21752,359,13012,5100 on request
K0645.05120A1X40electropolished10-3215,48181311,21752,359,14012,5100 on request
K0645.05120A1X50electropolished10-3215,48181311,21752,359,15012,5100 on request
K0645.15120A1X20electropolished10-3218,1921,51514,52270,479,2201,24120 on request
K0645.15120A1X30electropolished10-3218,1921,51514,52270,479,2301,24120 on request
K0645.15120A1X40electropolished10-3218,1921,51514,52270,479,2401,24120 on request
K0645.15120A1X50electropolished10-3218,1921,51514,52270,479,2501,24120 on request
K0645.15120A2X20electropolished1/4-2018,1921,51514,52270,479,2201,24120 on request
K0645.15120A2X30electropolished1/4-2018,1921,51514,52270,479,2301,24120 on request
K0645.15120A2X40electropolished1/4-2018,1921,51514,52270,479,2401,24120 on request
K0645.15120A2X50electropolished1/4-2018,1921,51514,52270,479,2501,24120 on request
K0645.25120A3X25electropolished5/16-1827,11133,3241828,596108251,58350 on request
K0645.25120A3X30electropolished5/16-1827,11133,3241828,596108301,58350 on request
K0645.25120A3X40electropolished5/16-1827,11133,3241828,596108401,58350 on request
K0645.25120A3X50electropolished5/16-1827,11133,3241828,596108501,58350 on request
K0645.25120A4X25electropolished3/8-1627,11133,3241828,596108251,58350 on request
K0645.25120A4X30electropolished3/8-1627,11133,3241828,596108301,58350 on request
K0645.25120A4X40electropolished3/8-1627,11133,3241828,596108401,58350 on request
K0645.25120A4X50electropolished3/8-1627,11133,3241828,596108501,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33