Product groups
Cam levers, stainless steel, with internal thread, plastic-metal thrust washer - inch
K0645_IG inch

Cam levers, stainless steel, with internal thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 (AISI 304 equivalent).
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305 (AISI 303 equivalent).

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_IG inch Cam levers with internal thread, stainless steel, inch 203 kB

Drawings

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.95120ADelectropolished6-3212614,411,591336,241,711,590 on request
K0645.95120AEelectropolished8-3212614,411,591336,241,711,590 on request
K0645.05120AEelectropolished8-3215,48181311,21752,359,112,5100 on request
K0645.05120A0electropolished10-2415,48181311,21752,359,112,5100 on request
K0645.05120A1electropolished10-3215,48181311,21752,359,112,5100 on request
K0645.15120A1electropolished10-3218,1921,51514,52270,479,21,24120 on request
K0645.15120A2electropolished1/4-2018,1921,51514,52270,479,21,24120 on request
K0645.25120A3electropolished5/16-1827,11133,3241828,5961081,58350 on request
K0645.95123ADblasted6-3212614,411,591336,241,711,590 on request
K0645.95123AEblasted8-3212614,411,591336,241,711,590 on request
K0645.05123AEblasted8-3215,48181311,21752,359,112,5100 on request
K0645.05123A0blasted10-2415,48181311,21752,359,112,5100 on request
K0645.05123A1blasted10-3215,48181311,21752,359,112,5100 on request
K0645.15123A1blasted10-3218,1921,51514,52270,479,21,24120 on request
K0645.15123A2blasted1/4-2018,1921,51514,52270,479,21,24120 on request
K0645.25123A3blasted5/16-1827,11133,3241828,5961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33