Product groups

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Standard version trivalent blue passivated.
Stainless steel version bright.
Note:These low version levelling sets with locknut are used to mount and align motors, aggregates, drive units and production lines. The advantage is the low height. Alignments can be made quickly and easily even with several levelling points. Distortion-free mounting is guaranteed. The locknut secures a prescribed adjustment.Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0097 Levelling sets with locknut 291 kB

Drawings

Levelling sets with locknut

Item selection/filter

Order No.Main
material
D

for
screw
D1D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
K0097.0404QT steel4,5M4M15x12520244424036 on request
K0097.0405QT steel5,5M5M15x12520244424033,4 on request
K0097.0406QT steel6,6M6M15x12520244424030,7 on request
K0097.0506QT steel6,6M6M20x13224295426555,7 on request
K0097.0508QT steel9M8M20x13224295426548 on request
K0097.0510QT steel11M10M20x13224295426537,9 on request
K0097.0710QT steel11M10M30x1,545293675212092,9 on request
K0097.0712QT steel13,5M12M30x1,545293675212080,4 on request
K0097.0716QT steel17,5M16M30x1,545293675212045,5 on request
K0097.0916QT steel17,5M16M40x1,5583746962,5210136 on request
K0097.0920QT steel22M20M40x1,5583746962,521090 on request
K0097.0924QT steel26M24M40x1,5583746962,521037 on request
K0097.1020QT steel22M20M50x1,57044541062,5330210 on request
K0097.1024QT steel26M24M50x1,57044541062,5330157 on request
K0097.1030QT steel33M30M50x1,57044541062,533053 on request
K0097.04041stainless steel4,5M4M15x125202444227,124,14 on request
K0097.04051stainless steel5,5M5M15x125202444227,122,24 on request
K0097.04061stainless steel6,6M6M15x125202444227,120,26 on request
K0097.05061stainless steel6,6M6M20x132242954243,436,56 on request
K0097.05081stainless steel9M8M20x132242954243,430,86 on request
K0097.05101stainless steel11M10M20x132242954243,423,41 on request
K0097.07101stainless steel11M10M30x1,54529367528464,01 on request
K0097.07121stainless steel13,5M12M30x1,54529367528454,82 on request
K0097.07161stainless steel17,5M16M30x1,54529367528428,9 on request
K0097.09161stainless steel17,5M16M40x1,5583746962,514892,9 on request
K0097.09201stainless steel22M20M40x1,5583746962,514859,08 on request
K0097.09241stainless steel26M24M40x1,5583746962,514820,3 on request
K0097.10201stainless steel22M20M50x1,57044541062,5225136,08 on request
K0097.10241stainless steel26M24M50x1,57044541062,522597,3 on request
K0097.10301stainless steel33M30M50x1,57044541062,522520,6 on request