Product groups

Item description/product images

DescriptionMaterial:Aluminium 3.2163.Version:black.Note:These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread.
Fastened using DIN 912 / ISO 4762 cap screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638_B Mounting bracket aluminium Form B 302 kB

Drawings

Mounting bracket aluminium Form B

Item selection/filter

Order No.

FormD1D2D3ABHH1LTCADAcc.PriceOrder
K0638.406BM64,5820102110304,5 on request
K0638.4061BM6x0,754,5820102110304,5 on request
K0638.408BM84,5820102110304,5 on request
K0638.4081BM8x14,5820102110304,5 on request
K0638.410BM105,51024122613365,5 on request
K0638.4101BM10x15,51024122613365,5 on request
K0638.412BM125,51024122613365,5 on request
K0638.4121BM12x1,55,51024122613365,5 on request
K0638.416BM165,51032152917465,5 on request
K0638.4161BM16x1,55,51032152917465,5 on request
K0638.420BM205,51032152917465,5 on request
K0638.4201BM20x1,55,51032152917465,5 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33