Product groups
Mounting brackets, aluminium, for standard and cam-action indexing plungers
K0638

Mounting brackets, aluminium, for standard and cam-action...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Aluminium 3.2163.Version:black.Note:These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread.
Fastened using DIN 912 / ISO 4762 cap screws.
Drawing reference:
Form A: fastening holes parallel to thread
Form B: fastening holes perpendicular to thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638 Mounting brackets aluminium 246 kB

Drawings (total overview)

Mounting brackets, aluminium, for standard and cam-action indexing plungers

Item selection/filter

Order No.

FormD1D2D3ABHH1LTCADAcc.PriceOrder
K0638.306AM64,58201013-303,2 on request
K0638.3061AM6x0,754,58201013-303,2 on request
K0638.308AM84,58201013-303,2 on request
K0638.3081AM8x14,58201013-303,2 on request
K0638.310AM105,510241218-373,9 on request
K0638.3101AM10x15,510241218-373,9 on request
K0638.312AM125,510241218-373,9 on request
K0638.3121AM12x1,55,510241218-373,9 on request
K0638.316AM165,510321525-463,9 on request
K0638.3161AM16x1,55,510321525-463,9 on request
K0638.320AM205,510321525-463,9 on request
K0638.3201AM20x1,55,510321525-463,9 on request
K0638.406BM64,5820102110304,5 on request
K0638.4061BM6x0,754,5820102110304,5 on request
K0638.408BM84,5820102110304,5 on request
K0638.4081BM8x14,5820102110304,5 on request
K0638.410BM105,51024122613365,5 on request
K0638.4101BM10x15,51024122613365,5 on request
K0638.412BM125,51024122613365,5 on request
K0638.4121BM12x1,55,51024122613365,5 on request
K0638.416BM165,51032152917465,5 on request
K0638.4161BM16x1,55,51032152917465,5 on request
K0638.420BM205,51032152917465,5 on request
K0638.4201BM20x1,55,51032152917465,5 on request