Product groups
Retaining cables Form A, with eye and crimp terminal
K0367_A

Retaining cables Form A, with eye and crimp terminal

go back

Item description/product images

DescriptionMaterial:Cable stainless steel.
Crimp and end terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and key ring (K0367) the ball lock pins (K0363, K0364, K0641, K0366, K0642, K0790, K0791) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0367_A Retaining cables Form A, with eye and crimp terminal 106 kB

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.

FormLD=rope diameterD1CADAcc.PriceOrder
K0367.0150A1501,611,5 on request
K0367.0200A2001,611,5 on request
K0367.0300A3001,611,5 on request
K0367.0500A5001,611,5 on request