Product groups

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position. Drawing reference:
Form B: grip uncoated with nut
Form D: grip powder-coated with nut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0348_BD Indexing plungers with grip, Form B and D 306 kB

Drawings

Indexing plungers with grip, Form B and D

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0348.050410B4M1010382520936171814 on request
K0348.050510B5M1010382520936171,3814 on request
K0348.050610B6M1010382520936171,8814 on request
K0348.0504101B4M10x110382520936171814 on request
K0348.0505101B5M10x110382520936171,3814 on request
K0348.0506101B6M10x110382520936171,8814 on request
K0348.050512B5M121246,8302510,83,68191,3815 on request
K0348.050612B6M121246,8302510,83,68191,8815 on request
K0348.050812B8M121246,8302510,83,68192,3815 on request
K0348.0505121B5M12x1,51246,8302510,83,68191,3815 on request
K0348.0506121B6M12x1,51246,8302510,83,68191,8815 on request
K0348.0508121B8M12x1,51246,8302510,83,68192,3815 on request
K0348.050616B6M161660,4403214,44,810241,81535 on request
K0348.050816B8M161660,4403214,44,810242,31535 on request
K0348.051016B10M161660,4403214,44,810242,81535 on request
K0348.0506161B6M16x1,51660,4403214,44,810241,81535 on request
K0348.0508161B8M16x1,51660,4403214,44,810242,31535 on request
K0348.0510161B10M16x1,51660,4403214,44,810242,81535 on request
K0348.050820B8M202070503518612302,32060 on request
K0348.051020B10M202070503518612302,82060 on request
K0348.051220B12M2020705035186123032060 on request
K0348.0508201B8M20x1,52070503518612302,32060 on request
K0348.0510201B10M20x1,52070503518612302,82060 on request
K0348.0512201B12M20x1,520705035186123032060 on request
K0348.070410D4M1010382520936171814 on request
K0348.070510D5M1010382520936171,3814 on request
K0348.070610D6M1010382520936171,8814 on request
K0348.0704101D4M10x110382520936171814 on request
K0348.0705101D5M10x110382520936171,3814 on request
K0348.0706101D6M10x110382520936171,8814 on request
K0348.070512D5M121246,8302510,83,68191,3815 on request
K0348.070612D6M121246,8302510,83,68191,8815 on request
K0348.070812D8M121246,8302510,83,68192,3815 on request
K0348.0705121D5M12x1,51246,8302510,83,68191,3815 on request
K0348.0706121D6M12x1,51246,8302510,83,68191,8815 on request
K0348.0708121D8M12x1,51246,8302510,83,68192,3815 on request
K0348.070616D6M161660,4403214,44,810241,81535 on request
K0348.070816D8M161660,4403214,44,810242,31535 on request
K0348.071016D10M161660,4403214,44,810242,81535 on request
K0348.0706161D6M16x1,51660,4403214,44,810241,81535 on request
K0348.0708161D8M16x1,51660,4403214,44,810242,31535 on request
K0348.0710161D10M16x1,51660,4403214,44,810242,81535 on request
K0348.070820D8M202070503518612302,32060 on request
K0348.071020D10M202070503518612302,82060 on request
K0348.071220D12M2020705035186123032060 on request
K0348.0708201D8M20x1,52070503518612302,32060 on request
K0348.0710201D10M20x1,52070503518612302,82060 on request
K0348.0712201D12M20x1,520705035186123032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33