Product groups
Cam-action indexing plungers with stop, Form A, without grip cap or nut
K1674_A

Cam-action indexing plungers with stop, Form A, without grip cap...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1674_A Cam-action indexing plungers with stop, Form A, without grip cap or nut 241 kB

Drawings

Cam-action indexing plungers with stop, Form A, without grip cap or nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1040410Aleft4M101038,52515936101814 on request
K1674.1040510Aleft5M101038,52515936101,3814 on request
K1674.1040610Aleft6M101038,52515936101,8814 on request
K1674.1040512Aleft5M121247,4301910,83,68121,3515 on request
K1674.1040612Aleft6M121247,4301910,83,68121,8515 on request
K1674.1040812Aleft8M121247,4301910,83,68122,3515 on request
K1674.1040616Aleft6M161661,2402614,44,810161,81535 on request
K1674.1040816Aleft8M161661,2402614,44,810162,31535 on request
K1674.1041016Aleft10M161661,2402614,44,810162,81535 on request
K1674.10408201Aleft8M20x1,52071503018612202,32060 on request
K1674.10410201Aleft10M20x1,52071503018612202,82060 on request
K1674.10412201Aleft12M20x1,520715030186122032060 on request
K1674.2040410Aright4M101038,52515936101814 on request
K1674.2040510Aright5M101038,52515936101,3814 on request
K1674.2040610Aright6M101038,52515936101,8814 on request
K1674.2040512Aright5M121247,4301910,83,68121,3515 on request
K1674.2040612Aright6M121247,4301910,83,68121,8515 on request
K1674.2040812Aright8M121247,4301910,83,68122,3515 on request
K1674.2040616Aright6M161661,2402614,44,810161,81535 on request
K1674.2040816Aright8M161661,2402614,44,810162,31535 on request
K1674.2041016Aright10M161661,2402614,44,810162,81535 on request
K1674.20408201Aright8M20x1,52071503018612202,32060 on request
K1674.20410201Aright10M20x1,52071503018612202,82060 on request
K1674.20412201Aright12M20x1,520715030186122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33