Product groups
Cam-action indexing plungers with stop, stainless steel, Form C, with grip cap, without nut
K1675_C

Cam-action indexing plungers with stop, stainless steel, Form C,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.
Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1675_C Cam-action indexing plungers with stop, stainless steel, Form C, with grip cap, without nut 314 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form C, with grip cap, without nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1675.11060410Cleftblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1675.11060510Cleftblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1675.11060610Cleftblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1675.11060512Cleftblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1675.11060612Cleftblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1675.11060812Cleftblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1675.11060616Cleftblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1675.11060816Cleftblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1675.11061016Cleftblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1675.110608201Cleftblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1675.110610201Cleftblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1675.110612201Cleftblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1675.110604102Cleftorange RAL 20044M101039,526,31510,94,96101814 on request
K1675.110605102Cleftorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1675.110606102Cleftorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1675.110605122Cleftorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1675.110606122Cleftorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1675.110608122Cleftorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1675.110606162Cleftorange RAL 20046M161662,841,52616,6710161,81535 on request
K1675.110608162Cleftorange RAL 20048M161662,841,52616,6710162,31535 on request
K1675.110610162Cleftorange RAL 200410M161662,841,52616,6710162,81535 on request
K1675.1106082012Cleftorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1675.1106102012Cleftorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1675.1106122012Cleftorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1675.1106041016Cleftcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1675.1106051016Cleftcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1675.1106061016Cleftcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1675.1106051216Cleftcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1675.1106061216Cleftcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1675.1106081216Cleftcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1675.1106061616Cleftcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1675.1106081616Cleftcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1675.1106101616Cleftcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1675.11060820116Cleftcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1675.11061020116Cleftcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1675.11061220116Cleftcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1675.1106041084Clefttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1675.1106051084Clefttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1675.1106061084Clefttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1675.1106051284Clefttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1675.1106061284Clefttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1675.1106081284Clefttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1675.1106061684Clefttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1675.1106081684Clefttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1675.1106101684Clefttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1675.11060820184Clefttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1675.11061020184Clefttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1675.11061220184Clefttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1675.1106041086Cleftsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1675.1106051086Cleftsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1675.1106061086Cleftsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1675.1106051286Cleftsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1675.1106061286Cleftsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1675.1106081286Cleftsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1675.1106061686Cleftsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1675.1106081686Cleftsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1675.1106101686Cleftsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1675.11060820186Cleftsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1675.11061020186Cleftsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1675.11061220186Cleftsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1675.1106041087Clefttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1675.1106051087Clefttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1675.1106061087Clefttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1675.1106051287Clefttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1675.1106061287Clefttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1675.1106081287Clefttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1675.1106061687Clefttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1675.1106081687Clefttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1675.1106101687Clefttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1675.11060820187Clefttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1675.11061020187Clefttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1675.11061220187Clefttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1675.1106041088Cleftlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1675.1106051088Cleftlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1675.1106061088Cleftlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1675.1106051288Cleftlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1675.1106061288Cleftlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1675.1106081288Cleftlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1675.1106061688Cleftlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1675.1106081688Cleftlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1675.1106101688Cleftlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1675.11060820188Cleftlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1675.11061020188Cleftlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1675.11061220188Cleftlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request
K1675.21060410Crightblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1675.21060510Crightblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1675.21060610Crightblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1675.21060512Crightblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1675.21060612Crightblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1675.21060812Crightblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1675.21060616Crightblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1675.21060816Crightblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1675.21061016Crightblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1675.210608201Crightblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1675.210610201Crightblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1675.210612201Crightblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1675.210604102Crightorange RAL 20044M101039,526,31510,94,96101814 on request
K1675.210605102Crightorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1675.210606102Crightorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1675.210605122Crightorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1675.210606122Crightorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1675.210608122Crightorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1675.210606162Crightorange RAL 20046M161662,841,52616,6710161,81535 on request
K1675.210608162Crightorange RAL 20048M161662,841,52616,6710162,31535 on request
K1675.210610162Crightorange RAL 200410M161662,841,52616,6710162,81535 on request
K1675.2106082012Crightorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1675.2106102012Crightorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1675.2106122012Crightorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1675.2106041016Crightcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1675.2106051016Crightcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1675.2106061016Crightcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1675.2106051216Crightcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1675.2106061216Crightcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1675.2106081216Crightcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1675.2106061616Crightcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1675.2106081616Crightcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1675.2106101616Crightcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1675.21060820116Crightcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1675.21061020116Crightcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1675.21061220116Crightcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1675.2106041084Crighttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1675.2106051084Crighttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1675.2106061084Crighttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1675.2106051284Crighttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1675.2106061284Crighttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1675.2106081284Crighttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1675.2106061684Crighttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1675.2106081684Crighttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1675.2106101684Crighttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1675.21060820184Crighttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1675.21061020184Crighttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1675.21061220184Crighttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1675.2106041086Crightsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1675.2106051086Crightsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1675.2106061086Crightsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1675.2106051286Crightsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1675.2106061286Crightsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1675.2106081286Crightsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1675.2106061686Crightsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1675.2106081686Crightsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1675.2106101686Crightsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1675.21060820186Crightsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1675.21061020186Crightsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1675.21061220186Crightsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1675.2106041087Crighttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1675.2106051087Crighttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1675.2106061087Crighttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1675.2106051287Crighttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1675.2106061287Crighttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1675.2106081287Crighttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1675.2106061687Crighttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1675.2106081687Crighttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1675.2106101687Crighttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1675.21060820187Crighttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1675.21061020187Crighttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1675.21061220187Crighttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1675.2106041088Crightlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1675.2106051088Crightlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1675.2106061088Crightlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1675.2106051288Crightlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1675.2106061288Crightlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1675.2106081288Crightlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1675.2106061688Crightlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1675.2106081688Crightlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1675.2106101688Crightlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1675.21060820188Crightlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1675.21061020188Crightlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1675.21061220188Crightlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request