- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- K1678
Cam-action indexing plungers, stainless steel with internal guide
- K1670
Cam-action indexing plungers
- K2223
Cam-action indexing plungers, stainless steel with square sleeve
- K1672
Cam-action indexing plungers
- K1674
Cam-action indexing plungers with stop
- K1677
Cam-action indexing plungers, steel with internal guide
- K1671
Cam-action indexing plungers stainless steel
- K2222
Cam-action indexing plunger, steel, with square sleeve
- K1673
Cam-action indexing plungers stainless steel
- K1675
Cam-action indexing plungers with stop, stainless steel
- K0639
Cam-action indexing plungers
- K0640
Cam-action indexing plungers stainless steel
- K0348
Cam-action indexing plungers
- K0637
Cam-action indexing plungers stainless steel
- K1679
Cam-action indexing plunger, with hexagon
- K1680
Cam-action indexing plunger, stainless steel with hexagon
- K2114
Cam-action indexing plungers with thread lock
- K2115
Cam-action indexing plungers, stainless steel with thread lock
- K1284
Cam-action indexing plungers with stop
- K1285
Cam-action indexing plungers with stop, stainless steel
- K0638
Mounting brackets
- K0638
Mounting brackets, aluminium, for standard and cam-action indexing plungers
- K0349
Barrel slide bolts
- K1668
Barrel locks with return spring steel or brass bevel up or down
- K1669
Catch plates steel or brass for barrel locks with return spring
- K1691
Barrel locks with return spring aluminium grip to left or right
- K1692
Catch plates aluminium for barrel locks with return spring
- K1693
Barrel locks with return spring stainless steel lock grip upward or downward
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2222_GCam-action indexing plungers, steel with square sleeve, Form G,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. Material:Grip and indexing pin steel.
Sleeve 1.0403.
Spring 1.4310. Version:Sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright.Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Square sleeve for welding.On request:Special versions. Accessory:Positioning bushes K1290, K1839, K1840. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | L | L1 | B | B1 | H | Fx30° | SW | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K2222.100410 | G | 4 | 10 | 38,5 | 25 | 9 | 3 | 6 | 1 | 12 | 8 | 14 |  | | on request | | K2222.100510 | G | 5 | 10 | 38,5 | 25 | 9 | 3 | 6 | 1,3 | 12 | 8 | 14 |  | | on request | | K2222.100610 | G | 6 | 10 | 38,5 | 25 | 9 | 3 | 6 | 1,8 | 12 | 8 | 14 |  | | on request | | K2222.100512 | G | 5 | 12 | 47,4 | 30 | 10,8 | 3,6 | 8 | 1,3 | 16 | 8 | 14 |  | | on request | | K2222.100612 | G | 6 | 12 | 47,4 | 30 | 10,8 | 3,6 | 8 | 1,8 | 16 | 8 | 14 |  | | on request | | K2222.100812 | G | 8 | 12 | 47,4 | 30 | 10,8 | 3,6 | 8 | 2,3 | 16 | 8 | 14 |  | | on request | | K2222.100616 | G | 6 | 16 | 61,2 | 40 | 14,4 | 4,8 | 10 | 1,8 | 20 | 15 | 35 |  | | on request | | K2222.100816 | G | 8 | 16 | 61,2 | 40 | 14,4 | 4,8 | 10 | 2,3 | 20 | 15 | 35 |  | | on request | | K2222.101016 | G | 10 | 16 | 61,2 | 40 | 14,4 | 4,8 | 10 | 2,8 | 20 | 15 | 35 |  | | on request | | K2222.100820 | G | 8 | 20 | 71 | 50 | 18 | 6 | 12 | 2,3 | 24 | 20 | 60 |  | | on request | | K2222.101020 | G | 10 | 20 | 71 | 50 | 18 | 6 | 12 | 2,8 | 24 | 20 | 60 |  | | on request | | K2222.101220 | G | 12 | 20 | 71 | 50 | 18 | 6 | 12 | 3 | 24 | 20 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|