Product groups
Bullseye levels in frame to screw on, Form B with flange
K1154_B

Bullseye levels in frame to screw on, Form B with flange

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bulleye levels can be recessed and fastened using the three holes.
- Calibrated to the underside of the flange
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1154_B Bullseye levels in frame to screw on, Form B with flange 193 kB

Drawings

Bullseye levels in frame to screw on, Form B with flange

Item selection/filter

Order No.FormD

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
K1154.2141030B201410171,6101,830' on request
K1154.2171030B25171221210230' on request
K1154.2181130B301812242,511330' on request
K1154.2281430B40282034,52,514430' on request
K1154.2341530B50342543315530' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33