- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1072Sliding clamps for square bars |
go back |
|
|
DescriptionMaterial:Housing die-cast zinc. Knob thermoplastic PA (polyamide). Pins and wedge stainless steel. Leaf spring phosphated bronze.Version:Housing chromed. Knob black or orange, glass-bead reinforced. Pins and wedge bright.Note:By turning the knob, the pins mounted in the bottom section of the sliding clamp are drawn together by the springs and forced downwards. The two pins press against the surface and fixate the sliding clamp.Accessory:Base plates K1073. Scales stainless steel K0759.Functional principle:The sliding clamps have 2 different operating principles.
Operating principle 1: The sliding clamp is movable. The sliding clamp is bolted onto a base plate (K1073), loose plate or block placed under a fixated rectangular bar. The sliding clamp together with the plate or block can be slid up and down the fixated bar.
Operating principle 2: The sliding clamp is fixated. The sliding clamp is bolted onto a fixated plate or block placed under a loose rectangular bar. The sliding clamp cannot move but the bar can be slid up and down over the fixated plate or block.Drawing reference:1) Leaf spring 2) Reading line for scales Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Colour | L | D | D1 | H | H1 | H2 | H3 | H4 | H5 | P | W | S | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1072.12121 | black | 40 | 28 | 4,5 | 36 | 22 | 18,5 | 12 | - | 6 | 32 | 12 | - | 500 | ≤90 °C |  | | on request | | K1072.16161 | black | 40 | 28 | 4,5 | 40 | 26 | 22,5 | 16 | - | 8 | 32 | 16 | - | 500 | ≤90 °C |  | | on request | | K1072.2591 | black | 50 | 35 | 5,5 | 37 | 23 | 18,5 | 9 | 1 | 4,5 | 40 | 25 | 16 | 800 | ≤90 °C |  | | on request | | K1072.25121 | black | 50 | 35 | 5,5 | 40 | 26 | 21,5 | 12 | 1 | 6 | 40 | 25 | 16 | 800 | ≤90 °C |  | | on request | | K1072.32121 | black | 50 | 35 | 5,5 | 40 | 26 | 21,5 | 12 | 1 | 6 | 40 | 32 | 16 | 800 | ≤90 °C |  | | on request | | K1072.32161 | black | 50 | 35 | 5,5 | 44 | 30 | 25,5 | 16 | 1 | 8 | 40 | 32 | 16 | 800 | ≤90 °C |  | | on request | |
|
Order No. | Colour | L | D | D1 | H | H1 | H2 | H3 | H4 | H5 | P | W | S | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1072.12122 | orange | 40 | 28 | 4,5 | 36 | 22 | 18,5 | 12 | - | 6 | 32 | 12 | - | 500 | ≤90 °C |  | | on request | | K1072.16162 | orange | 40 | 28 | 4,5 | 40 | 26 | 22,5 | 16 | - | 8 | 32 | 16 | - | 500 | ≤90 °C |  | | on request | | K1072.2592 | orange | 50 | 35 | 5,5 | 37 | 23 | 18,5 | 9 | 1 | 4,5 | 40 | 25 | 16 | 800 | ≤90 °C |  | | on request | | K1072.25122 | orange | 50 | 35 | 5,5 | 40 | 26 | 21,5 | 12 | 1 | 6 | 40 | 25 | 16 | 800 | ≤90 °C |  | | on request | | K1072.32122 | orange | 50 | 35 | 5,5 | 40 | 26 | 21,5 | 12 | 1 | 6 | 40 | 32 | 16 | 800 | ≤90 °C |  | | on request | | K1072.32162 | orange | 50 | 35 | 5,5 | 44 | 30 | 25,5 | 16 | 1 | 8 | 40 | 32 | 16 | 800 | ≤90 °C |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|