- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- K0406
Shaft collars set screw DIN 705, steel
- K0406
Shaft collars set screw DIN 705, stainless steel
- K0407
Shaft collars with wing grip similar to DIN 705, steel
- K0611
One-piece shaft collars slitted inside
- K0611
One-piece shaft collars slitted outside
- K0611
Shaft collars one-piece with clamping lever
- K2225
One-piece shaft collars, steel or stainless steel, slitted inside with support face
- K2118
Shaft collar, plastic
- K0612
Shaft collars two-piece
- K2224
Two-piece shaft collars, steel or stainless steel with support face
- K0986
Shaft collars tapped
- K1924
Shaft collars one-piece, wide, slitted inside
- K1923
Shaft collars one-piece, wide, slitted outside
- K1925
Shaft collars two-piece wide
- K0376
Clamp hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0611Shaft collars one-piece with clamping lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305. Version:Steel black oxidised. Stainless steel bright. Insert stainless-steel.Note:One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.On request:Other dimensions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | B | D1 | D2 | R | CAD | Acc. | Price | Order |
---|
K0611.11001 | steel | 9 | 10 | 24 | 44,1 |  | | on request | | K0611.11201 | steel | 11 | 12 | 28 | 90,4 |  | | on request | | K0611.11501 | steel | 13 | 15 | 34 | 105 |  | | on request | | K0611.11601 | steel | 13 | 16 | 34 | 105 |  | | on request | | K0611.11801 | steel | 13 | 18 | 36 | 105,7 |  | | on request | | K0611.12001 | steel | 15 | 20 | 40 | 103,8 |  | | on request | | K0611.12201 | steel | 15 | 22 | 42 | 104,2 |  | | on request | | K0611.12501 | steel | 15 | 25 | 45 | 104,8 |  | | on request | | K0611.12801 | steel | 15 | 28 | 48 | 106,8 |  | | on request | | K0611.13001 | steel | 15 | 30 | 54 | 112,6 |  | | on request | | K0611.14001 | steel | 15 | 40 | 60 | 113,2 |  | | on request | | K0611.15001 | steel | 19 | 50 | 78 | 150,2 |  | | on request | | K0611.11002 | stainless steel | 9 | 10 | 24 | 44,1 |  | | on request | | K0611.11202 | stainless steel | 11 | 12 | 28 | 90,4 |  | | on request | | K0611.11502 | stainless steel | 13 | 15 | 34 | 105 |  | | on request | | K0611.11602 | stainless steel | 13 | 16 | 34 | 105 |  | | on request | | K0611.11802 | stainless steel | 13 | 18 | 36 | 105,7 |  | | on request | | K0611.12002 | stainless steel | 15 | 20 | 40 | 103,8 |  | | on request | | K0611.12202 | stainless steel | 15 | 22 | 42 | 104,2 |  | | on request | | K0611.12502 | stainless steel | 15 | 25 | 45 | 104,8 |  | | on request | | K0611.12802 | stainless steel | 15 | 28 | 48 | 106,8 |  | | on request | | K0611.13002 | stainless steel | 15 | 30 | 54 | 112,6 |  | | on request | | K0611.14002 | stainless steel | 15 | 40 | 60 | 113,2 |  | | on request | | K0611.15002 | stainless steel | 19 | 50 | 78 | 150,2 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|