Product groups
Hook and loop belt with buckle plastic self-extinguishing
K2152

Hook and loop belt with buckle plastic self-extinguishing

go back

Item description/product images

DescriptionMaterial:Hook and loop strip polypropylene.
Buckle polyamide.
Version:Hook and loop strip and buckle black, self-extinguishing as per UL94-V2.Note:High quality hook and loop strip with permanently attached plastic buckle, can be opened and fastened hundreds of times.
The hook and loop belt is best suited for bundling, ordering and securing cables and wires. It is pulled through the buckle with the fleece side facing outwards, pulled back to tighten and then securely anchored on the hook side.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2152 Hook and loop belt with buckle plastic self-extinguishing 268 kB

Drawings

Hook and loop belt with buckle plastic self-extinguishing

Item selection/filter

Order No.B

B1H1LCADAcc.PriceOrder
K2152.2017020276170 on request
K2152.2020020276200 on request
K2152.2030020276300 on request
K2152.2040020276400 on request
K2152.2050020276500 on request
K2152.2060020276600 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33