Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0451 Press-in plugs 215 kB

Drawings (total overview)

Press-in plugs

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0451.13018A30182314148 on request
K0451.13020A3020241415,58 on request
K0451.13026A3026301416,59,5 on request
K0451.13030A30303414179,5 on request
K0451.23018B30182314148 on request
K0451.23020B3020241415,58 on request
K0451.23026B3026301416,59,5 on request
K0451.23030B30303414179,5 on request
K0451.33018C30182314148 on request
K0451.33020C3020241415,58 on request
K0451.33026C3026301416,59,5 on request
K0451.33030C30303414179,5 on request