Product groups
Filler necks
K1103

Filler necks, plastic with mounting flange

go back

Item description/product images

DescriptionMaterial, version:1. Sealing cap red Polyamide 66 thermoplastic.

2. Filler sieve black Polypropylene thermoplastic.

3 Flange electro zinc-plated steel.

4. Fastening screws electro zinc-plated steel.

5 Flange seal cork.

6. Chain brass.
Note:Form A: the max. pressure while venting is 50 mbar (0.73 psi) with a max. air volume of 500 l/min. The air filter prevents dirt entering.

Form B: contains a plastic vent and aeration valve. The opening pressure while venting is 0.35 bar (±0.05 bar). The opening pressure while aerating is 0.05 bar. This form is suitable for applications where the airflow needs to be controlled in both directions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1103 Filler necks 235 kB

Drawings

Filler necks, plastic with mounting flange

Item selection/filter

Order No.

FormVersion 2DD1D2D3D4D5D6LL1L2L3CADAcc.PriceOrder
K1103.170Awith filter70468358726037419411514 on request
K1103.270Bvent valve70468358726037419411514 on request