Product groups
Clevis joints for rod ends
K1934

Clevis joints for rod ends

go back

Item description/product images

DescriptionMaterial:Clevis and pin, steel 1.7225Version:Electro zinc-plated.Note:These clevises were developed as accessories for rod ends. The clevis opening size C was chosen to accept rod end joints.

Suitable for rod ends K0716 / K0717 / K0718 / K0719 / K1465 / K1466.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1934 Clevis joints for rod ends 299 kB

Drawings

Clevis joints for rod ends

Item selection/filter

Order No.

BCDD1D2D3LL1L2L3L4R1F
static
kN
CADAcc.PriceOrder
K1934.05080516168135M51829,520,521,510,50,58,56,58 on request
K1934.06090618189156M62033,522,92511,50,5979 on request
K1934.081208202012178M8244124,931,513,5110,5814,5 on request
K1934.1014102525142110M102849,530,33816112,5819,5 on request
K1934.1216122929162512M123257,534,344181,515823,5 on request
K1934.1621163838213016M164276,543,35823,51,520932 on request
K1934.2025204545253820M205090,551,96829,5-22,5943 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33