Product groups
Ball studs for ball jointsDIN 71803
K0713

Ball studs for ball joints DIN 71803

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Trivalent passivated.Note:The ball studs are spare parts for DIN 71802 ball joints.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0713 Ball studs for ball jointsDIN 71803 203 kB

Drawings (total overview)

Ball studs for ball jointsDIN 71803

Item selection/filter

Order No.FormVersion 2D1

D2D3D5D6L2L3L5
min.
L6
max.
L7SWCADAcc.PriceOrder
K0713.0840Bwith rivet stud8-8-5-9--4- on request
K0713.1045Bwith rivet stud10-10-6-11--4,5- on request
K0713.1305Bwith rivet stud13-13-8-13--5- on request
K0713.1606Bwith rivet stud16-16-10-16--6- on request
K0713.0875Bwith rivet stud8-8-5-9--7,5- on request
K0713.1080Bwith rivet stud10-10-6-11--8- on request
K0713.1310Bwith rivet stud13-13-8-13--10- on request
K0713.1613Bwith rivet stud16-16-10-16--13- on request
K0713.1918Bwith rivet stud19-19-14-20--18- on request
K0713.0805Cwith threaded pin8M585-10,291,24-7 on request
K0713.1006Cwith threaded pin10M6106-12,5111,24-8 on request
K0713.1308Cwith threaded pin13M8138-16,5131,55,3-11 on request
K0713.1610Cwith threaded pin16M101610-20162,57,3-13 on request
K0713.1612Cwith threaded pin16M121612-20162,57,3-13 on request
K0713.1914Cwith threaded pin19M14x1,51914-2820510,8-16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33