Product groups
Fixed stop with swivel insert for draw-down clamping system
K2198

Fixed stop with swivel insert for draw-down clamping system

go back

Item description/product images

DescriptionProduct description:Fixed stop with swivel insert for pre-machining for direct clamping and for machining blanks.Material:Steel.Version:Body black oxidised.Note:The fixed stop with swivel insert is used as a counterpart for the clamping element with swivel insert K2197. The extremely sturdy structure and compact design make the fixed stop suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.

The integrated self-aligning pad enables the clamping point to adapt to the workpiece geometry. This means that even oblique workpiece geometries can be clamped quickly and securely.

Various types of self-aligning pad cover a wide application range.

Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.

The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.

The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages:- Clamping oblique workpiece geometries.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Accessory:- Positioning foot K0298.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
Supplied with1 fixed stop with swivel insert.
1 positioning foot K0298.2081.
Drawing reference:
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!

Form A: Smooth self-aligning pad
Form B: Self-aligning pad with POM insert
Form C: Serrated self-aligning pad
Form D: self-aligning pad with carbide insert
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2198 Fixed stop with swivel insert for draw-down clamping system 342 kB

Drawings

Fixed stop with swivel insert for draw-down clamping system

Item selection/filter

Order No.SizeFormBB1B2D

GHH1H2H3H4H5LL
min.
L
max.
L1L2L3L4F
max. kN
CADAcc.PriceOrder
K2198.121050802System size 12A80362525M129110,538218510550802522,5133820 on request
K2198.121050803System size 12B80362525M129110,538218510550802522,5133820 on request
K2198.121050804System size 12C80362525M129110,538218510550802522,5133820 on request
K2198.121050805System size 12D80362525M129110,538218510550802522,5133820 on request
K2198.161301002System size 16A100453025M1611613,5502587130801003327,518,7553,7530 on request
K2198.161301003System size 16B100453025M1611613,5502587130801003327,518,7553,7530 on request
K2198.161301004System size 16C100453025M1611613,5502587130801003327,518,7553,7530 on request
K2198.161301005System size 16D100453025M1611613,5502587130801003327,518,7553,7530 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33