- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- K0835
Clamp straps
- K0836
Clamp straps tapped both ends
- K0837
Clamp straps, adjustable
- K0838
Clamp straps, adjustable
- K1824
Clamp straps with force sensor
- K1516
Clamp straps, flat, similar to DIN 6314, steel or aluminium
- K1949
Clamp straps with flattened ball
- K0001
Clamp straps
- K1948
Clamp straps, adjustable
- K0834
Clamp straps pin-end
- K1952
Clamp straps open U DIN 6315, steel or aluminium
- K1953
Clamp straps open U flat pin, steel or aluminium
- K0002
Clamp straps gooseneck
- K1950
Clamp straps gooseneck narrow, steel
- K1951
Clamp straps gooseneck DIN 6316 wide, steel or aluminium
- K1956
Clamp straps, adjustable
- K1955
Clamp straps mini double sided
- K0859
Clamp springs
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1948Clamp straps, adjustable |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Note:When using spherical washers use the wide series K0729 Form G.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | L | L1 | L2 | L3 | L4 | B | H | D | D1 | A | F kN | CAD | Acc. | Price | Order |
---|
K1948.05 | 40 | 18 | 18 | 8 | 1,2 | 12 | 8 | 5,5 | M6 | 10 | 3,42 |  | | on request | | K1948.06 | 50 | 22 | 23 | 10 | 1,6 | 16 | 10 | 7 | M6 | 12 | 4,82 |  | | on request | | K1948.08 | 63 | 28 | 29 | 12 | 2 | 20 | 12 | 9 | M8 | 16 | 8,77 |  | | on request | | K1948.10 | 80 | 36 | 36 | 16 | 2,5 | 25 | 16 | 11 | M10 | 20 | 13,9 |  | | on request | | K1948.12 | 100 | 45 | 45 | 20 | 3 | 32 | 20 | 14 | M12 | 25 | 20,2 |  | | on request | | K1948.14 | 125 | 57 | 56 | 25 | 4 | 40 | 25 | 16 | M14 | 32 | 27,6 |  | | on request | | K1948.16 | 160 | 72 | 72 | 32 | 5 | 50 | 30 | 18 | M16 | 40 | 37,8 |  | | on request | | K1948.20 | 200 | 90 | 90 | 40 | 6 | 60 | 30 | 22 | M20 | 50 | 58,8 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|