Product groups
Cam clamps for eccentric clamp modules
K1212

Cam clamps for eccentric clamp modules

go back

Item description/product images

DescriptionMaterial:Steel or POMVersion:black oxidised. White.Note:Cam clamps for indirect clamping of sensitive parts in combination with pivot bearings or Form C eccentric clamp modules.Advantages:Tool-less operation.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1212 Cam clamps for eccentric clamp modules 489 kB

Drawings

Cam clamps for eccentric clamp modules

Item selection/filter

Order No.Main
material
BB1B2D

HLL1RR1CADAcc.PriceOrder
K1212.1506steel22,11010,0515,165011,05223 on request
K1212.2008steel29,413,3413,3720,1866,6714,729,43 on request
K1212.3010steel44,12020,0530,11010022,05443 on request
K1212.23010POM44,12020,0530,11010022,05443 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33