Product groups
UNILOCK protective bolt for clamping module
K1010

UNILOCK protective bolt for clamping module

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Note:Protection bolt to cover the hole. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1010 UNILOCK protective bolt for clamping module 249 kB
 Technical information zero-point clamping system 116 kB

Drawings

UNILOCK protective bolt for clamping module

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K1010.040see drawing on request