Product groups
UNILOCK 5-axis face-grip adapter system size 80 mm
K0965

UNILOCK 5-axis face-grip adapter system size 80 mm

go back

Item description/product images

DescriptionMaterial:Body rust-free tool steel.
Clamping bolt low carbon steel.
Version:Contact faces on the body hardened and ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note:The UNILOCK 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0965 UNILOCK 5-axis face-grip adapter size 80 mm 239 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis face-grip adapter system size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K0965.2007510see drawing on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33